BD7757MWX
1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC
BD7757MWX
BD7757MWX
1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC
The BD7757MWX is a 1.5A Flash LED Driver with Synchronous rectification step up DC/DC converter that can drive 1LED. The LED current, timer, and UVLO threshold can be varied by using UPIC++ (Uni-Port Interface Control ++).
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD7757MWX-E2
Status |
Recommended
Package |
USON014X3020
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Topology
Boost
Vin(Min.)[V]
2.7
Vin(Max.)[V]
5
Total Output Current (Max.)[mA]
1500
Per Channel Drive(Max.)[mA]
1500
Number of Outputs
1
Vout(Max.)[V]
5.1
Switching Frequency (Max.)[MHz]
2
Data Input
UPIC
Integrated Switching FET
Yes
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x2 (t=0.6)
Features:
- Synchronous rectification step-up DC/DC converter.
- Control of registers via Uni-Port Interface Control ++ (UPIC)
- Maximum current of 1.5A in Flash mode (Low side LED Driver).
- Lighting Mode Setup
Flash Mode…1.5A (Max)
Torch Mode…450mA (Max) - Variable LED current
- Protection Circuits:
- Over Current Protection Circuit (OCP)
- Over Voltage Protection Circuit (OVP)
- VOUT – GND Short Protection Circuit
- LED Short / Open Protection Circuit
- Under Voltage Lock Out Circuit (UVLO)
- Thermal Shut Down Circuit (TSD)
- Battery Drop Protection Circuit
- Flash Timer Protection Circuit