Downloading...
 
product-image
 

1.5A LED Camera Flash Driver with I²C Compatible Interface - BD7710GWL

The BD7710GWL is 1.5A Flash LED Driver with Synchronous rectification step up DC/DC converter that can drive 3LED. It is possible to set by I²C interface. With synchronous rectification (no external schottky barrier diode required) and small package, they can save mount space.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD7710GWL-E2 Active UCSP50L2 3000 3000 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 3
Vin(Min.)[V] 2.7
Vin(Max.)[V] 5.5
Output Current(Max.)[mA] 1600.0
Per Channel Drive(Max.)[mA] 800.0
Switch Current Limit(Typ.)[A] 2.0
Vout(Max.)[V] 5.5
Frequency(Max.)[MHz] 2.0
Data Input I2C / 3-wire
LED Configuration 1 x 3(parallel)
Integrated FET Yes
Iq(Typ.)[mA] 3.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • 1) Synchronous rectification step-up DC/DC converter.(no external S.B.D.)
    2) 3 channel current driver (maximum total 1.6A)
    3) It is possible to control register by I²C interface
    4) Programmable lighting mode
    5) Programmable LED current
    6) Programmable Battery drop protection
    7) Programmable Flash timer
    8) Rich safety function
    Over Current Protection (OCP)
    Over Voltage Protection (OVP)
    VOUT Short Protection
    LED short/open Protection
    UVLO
    TSD
    Battery drop Protection
    LED Temperature Monitoring
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9416F 2ch Boost up type White LED Driver for large LCD SOP24   inquiry
BD9416FS 2ch Boost up type White LED Driver for large LCD SSOP-A24   inquiry
BD9411F 1ch Boost up Type White LED Driver for large LCD SOP18   Buy Sample
BD9409F 1ch Boost up type White LED Driver for large LCD SOP16   Buy Sample
BD7757MWX 1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC USON014X3020   Buy Sample
BD6590MUV 6-Channel White LED Driver with Integrated FET for up to 60 LEDs VQFN024V4040   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance