Downloading...

Power Management IC for Near Field Communication LSI - BD7602GUL

BD7602GUL is a Power Management IC for mobile device with NFC IC. Each LDO output is controlled by 2 line serial interface which supports I2C Bus protocol. This helps to save space to integrate all PMIC for NFC IC.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD7602GUL-E2 Active VCSP50L1C 3000 3000 Taping Yes
 
Specifications:
Grade Standard
ch 2
Vin(Min.)[V] 2.7
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 3
Iout(Max.)[A] 0.1
Iout2(Max.)[A] 0.15
Thermal Shut-down Yes
Over Current Protection Yes
Operating Temperature (Min.)[°C] -35
Operating Temperature (Max.)[°C] 85
Features:
  • · Low current consumption 10µA (Typ)
    · 2 Channel LDO
    · 2.7V UVLO detection
    · 1 Channel GPO
    · Thermal Shut Down function
    · 2 line serial interface which supports I2C bus protocol.
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor