High Speed Input-Output Full Swing Operational Amplifier - BD7562F

ROHM's family of High voltage CMOS op-amps (BD7561, BD7541, BD7562, and BD7542) integrate phase compensation, input / output full swing operation, and 1 or 2 circuits on a single chip. Additional featur wide operating voltage range of between 5.0V and 14.5V (single power supply) , combined with low current consumption and incredibly low input bias current, make them ideal for applications of all types.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD7562F-E2 Active SOP8 2500 2500 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 5.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 14.5
Channel 2
Circuit Current(Typ.)[mA] 0.9
Input Offset Voltage(Max.)[mV] 9.0
Input Bias Current(Typ.)[nA] 0.0010
Slew Rate(Typ.)[V/µS] 0.9
Input Voltage Range [V] VSS to VDD
Output Voltage Range [V] VSS+0.1 to VDD-0.1
Voltage gain(Typ.)[dB] 95.0
Output current(Typ.)[mA] 8.0
CMRR(Typ.)[dB] 60.0
PSRR(Typ.)[dB] 80.0
GBW(Typ.)[MHz] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・Wide operating supply voltage(+5[V]~+14.5[V])
    ・+5[V]~+14.5[V](single supply), ±2.5[V]~±7.25[V](split supply)
    ・Input and Output full swing
    ・Internal phase compensation
    ・High slew rate
    ・High large signal voltage gain
    ・Internal ESD protection : Human body model (HBM) ±4000[V](Typ.)
    ・Wide temperature range
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance