Downloading...
 
product-image
 

Ultra Low Quiescent Current LDO Regulator - BD733L2FP3-C

The BD7xxL2EFJ/FP/FP2/FP3-C are low quiescent regulators featuring 50V absolute maximum voltage, and output voltage accuracy of ±2%, 200mA output current and 6µA (Typ.) current consumption. There regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, these ICs also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD733L2FP3-CE2 Active SOT223-4F 2000 2000 Taping Yes
 
Specifications:
Grade Automotive
Breakdown Voltage(Max.)[V] 50.0
ch 1
Vin(Min.)[V] 4.37
Vin(Max.)[V] 45.0
Vout (Typ.) [V] 3.3
Vout Precision ±2.0%
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.0060
Shutdown Function No
I/O Voltage Difference (Typ.)[V] 0.6(Io=0.2A)
Ripple Rejection [dB] 63.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
  • ・ Ultra low quiescent current: 6μA (Typ.)
    ・ Output current capability: 200mA
    ・ High output voltage accuracy: ±2%
    ・ Low saturation voltage by using PMOS output transistor.
    ・ Integrated overcurrent protection to protect the IC from damage caused by output short-circuiting.
    ・ Integrated thermal shutdown to protect the IC from overheating at overload conditions.
    ・ Low ESR ceramic capacitor can be used as output capacitor.
    ・ HTSOP-J8, TO252-3, 2type package
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD750L2FP3-C Ultra Low Quiescent Current LDO Regulator SOT223-4F   Buy Sample
BD733L2EFJ-C Ultra Low Quiescent Current LDO Regulator HTSOP-J8   Buy Sample
BD750L2EFJ-C Ultra Low Quiescent Current LDO Regulator HTSOP-J8   Buy Sample
BD733L2FP-C Ultra Low Quiescent Current LDO Regulator TO252-3   Buy Sample
BD750L2FP-C Ultra Low Quiescent Current LDO Regulator TO252-3   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel