Downloading...

Power Management LSI for Mobile Phone - BD7185AGWL

The BD7185AGWL is an integrated Power Management LSI available in a small 80-pins 0.4mm-pitch 3.8mm-by- 3.8mm Wafer-level CSP package, which is designed to meet demands for space-constrained Smart phones.

The device provides 5-Buck Converters.
The device also includes 12 general-purpose LDOs providing a wide range of voltage and current capabilities.

All Buck Converters and LDOs are fully controllable by the I²C interface. The BD7185AGWL is very easy to use in any mobile platforms.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD7185AGWL-E2 Active UCSP50L3C 2500 2500 Taping Yes
 
Specifications:
ch 5
Vin1(Min.)[V] 2.6
Vin1(Max.)[V] 5.5
Serial I/F I2C
Operating Temperature (Min.)[°C] -35
Operating Temperature (Max.)[°C] 85
Features:
  • · 5-channel high-efficiency Buck Converters
      (16-step adjustable VO by I²C)
    · 12-channel CMOS-type LDO
      (16-step adjustable VO by I²C)
    · LDO and Buck Converter power ON/OFF control by
      I²C interface or external pin.
    · Power ON/OFF sequence.
    · 32.768kHz OSC and output buffer.
    · 4-to-1 analog switch.
    · TCXO buffer.
    · SIM card I/F
    · I²C compatible Interface.
    · I²C device address changeable by ADRS pin.
      (Device address is “1001011”,”1001100”)
    · Small and thin CSP package
      (3.8mm × 3.8mm height 0.57mm max)
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD71815AGW System PMIC for Battery Powered Systems UCSP55M4C   Sample
BD71805MWV PMICs for Freescale i.MX 6SoloLite UQFN64MV8080  
BD71801GWL Power Management LSI for Mobile Phone UCSP50L3C   Buy Sample
BH6172GU System Regulators with High Efficiency DC/DC Converters VCSP85H2   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance