Power Management LSI for Mobile Phone - BD71801GWL

The BD71801GWL is an integrated Power Management LSI available in a small 80-pins 0.4mm-pitch 3.8mm-by-3.8mm Wafer-level CSP package, which is designed to meet demands for space-constrained Smart phones.
The device provides 5-Buck Converters. The device also includes 12 general-purpose LDOs providing a wide range of voltage and current capabilities.
All Buck Converters and LDOs are fully controllable by the I²C interface. The BD71801GWL is very easy to use in any mobile platforms.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BD71801GWL-E2 Active UCSP50L3C 2500 2500 Taping Yes
ch 5
Vin1(Min.)[V] 2.6
Vin1(Max.)[V] 5.5
Serial I/F I2C
Operating Temperature (Min.)[°C] -35
Operating Temperature (Max.)[°C] 85
  • · 5-Channel High Efficiency Step-down Converters.
      (Adjustable Voltage Options by I²C)
      (Switching frequency 2MHz(TYP))
    · All Buck Converters Support PFM/PWM Auto Mode.
    · 12-Channel LDOs are Programmable to Voltage Options by I²C.
    · LDOs and all Buck Converters Power ON/OFF Control Enabled by I²C Interface or External pin.
    · 2ch NMOS output LDOs (LDO11, 12) for Optimized Efficiency.
    · Power ON/OFF Sequence.
    · Support TCXO Buffer (26MHz) and 32KHz crystal oscillator.
    · I²C Compatible Interface.
      (I²C Clock Support : Full Speed Mode 400kHz)
      (Device Address is "1001011","1001100")
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD71815AGW System PMIC for Battery Powered Systems UCSP55M4C   Sample
BD71805MWV PMICs for Freescale i.MX 6SoloLite UQFN64MV8080  
BD7185AGWL Power Management LSI for Mobile Phone UCSP50L3C   Buy Sample
BH6172GU System Regulators with High Efficiency DC/DC Converters VCSP85H2   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance