Not Recommended for New Designs BD6971FS
Low voltage start-up, quiet driver

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6971FS-E2
Package | SSOP-A16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

17

Power Supply Voltage (Min.) [V]

3.5

Iout (Max.)[A]

1

Vcc (Max.)[V]

20

Drive Type

PWM Soft SW

Speed Control

DC/PWM

Standby mode

-

FG/AL Signal

FG

Number of phase

Single-phase

Power supply

12V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

100

Package Size [mm]

6.6x6.2 (t=1.71)

Find Similar

Features:

・Direct PWM & DC voltage speed control
・Minimum rotational speed
・Current limiting function
・PWM soft switched drive
・Lock protection without external capacitor
・FG output
X

Most Viewed