Downloading...
 
product-image
 

PWM speed control, small package type, FG output - BD6967FVM

This series is able to change the rotational speed of the motor by external PWM input signal.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6967FVM-TR Active MSOP10 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Type Driver
Vcc (Max.)[V] 15.0
Power Supply Voltage (Max.)[V] 14.0
Power Supply Voltage (Min.)[V] 3.3
Iout (Max.)[A] 0.8
Drive Type BTL
Speed Control DC/PWM
Standby mode -
FG/AL Signal FG
Number of phase Single-phase
Power supply 5V / 12V
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・Compact package
    ・Direct PWM seed control
    ・BTL soft switched drive
    ・Lock protection without external capacitor
    ・Low duty start up function
    ・FG output
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance