Downloading...
 
product-image
 

50V Max. H-bridge Drivers - BD6941FM

BD6941FM is the reversible motor driver for output 1.25A (1Motor), and can control a DC motor in four modes (Forward,Reverse, Standby, Brake) corresponding to two control logic inputs. This IC incorporates a various protections and its power-supply maximum ratings is designed up to 50V for car use reliability.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6941FM-E2 Active HSOP-M36 1500 1500 Taping Yes
 
Specifications:
Grade Automotive
Vcc (Max.)[V] 50.0
Power Supply Voltage (Max.)[V] 16.0
Power Supply Voltage (Min.)[V] 8.0
Iout (Max.)[A] 1.25
Output On Resistance (Typ.)[Ω] 0.84
Number of Motors 1.0
VREF・PWM -
Current Limit -
High Speed Drive -
Automotive class Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・Stand-by current 0μA(typ.)
    ・Four output sates ( Forward,Reverse,Standby,Brake ) by two control logic
    ・Output overcurrent protection with timer.
    ・Built-in thermal shutdown
    ・Over voltage detection switch off
    ・Built-in protection monitor pin (PO)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD16938EFV-C Automotive 8ch Half Bridge Driver with SPI Control HTSSOP-B28   inquiry
BD63150AFM High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. HSOP-M36   inquiry
BD62120AEFJ 36V 1ch DC Brush Motor Drivers HTSOP-J8   inquiry
BD62105AFVM 36V 1ch DC Brush Motor Drivers MSOP8   inquiry
BD63573NUV Single H-Bridge Driver High-Speed Switching Type VSON010V3030   inquiry
BD63565EFV Dual H-Bridge Driver High-Speed Switching Type HTSSOP-B20   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance