Home | Interface | Car Access | Antennas | BD6934FV

Antenna Driver - BD6934FV

This 1ch half-bridge pre-driver for 125kHz drive with a built-in oscillation circuit is equipped the driving current adjustment function. Electric wave output strength changes depending on the power-supply voltage. In case of the oscillation circuit, the control of drive is possible use only by the power-supply voltage. It is possible to correspond also to the drive by the external pulse input.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD6934FV-E2 Active SSOP-B16 2500 2500 Taping inquiry Yes
Grade Standard
Supply Voltage(Min.)[V] 3.5
Supply Voltage(Max.)[V] 8.0
Output ON Duty(Vcc=3.5V)[%] 9.2
Output ON Duty(Vcc=4.0V)[%] 15.0
Output ON Duty(Vcc=7.0V)[%] 49.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・Driving current adjustment function (Dependence on power supply voltage)
    ・Built-in FET synchro on protect
    ・Built-in the resistance between Gate to Source of FET
    ・Built-in thermal shutdown
    ・Built-in under voltage lockout protection
    ・Stand-by current 0μA(typ.)
    ・4MHz ceramic resonator or external pulse are available
Technical Data
Application Note

Thermal Resistance