Downloading...
 
product-image
 

7-Channel System Lens Driver for Digital Still Cameras - BD6889GU

Stepping motors can be used for auto focus, zoom, and aperture motors, making it possible to configure sophisticated, high precision lens drive systems. ROHM's motor drivers are compact, multifunctional, and offer advanced features such as lens barrier and anti-shock functionality.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6889GU-E2 Active VBGA063T050 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Usage DSC
Number of Channels 7.0
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・6-channels H-Bridge driver for Full-On Drive (ON resistance=1.3Ω Typ.)
    ・1-channel H-Bridge driver for Constant Current Drive (ON resistance=0.9Ω Typ.)
    ・0.9V±2% high-precision reference voltage output
    ・Built-in voltage regulator circuit for photo-interrupter
    ・Built-in four digital NPN and four digital PNP transistor circuits for photo-interrupter waveform shaping
    ・UVLO (Under Voltage Lockout Protection)
    ・Built-in TSD (Thermal Shut Down) circuit
    ・Standby current consumption 0μA Typ.
    ・63PIN small BGA Package (5.0mm×5.0mm×1.20mm Max.)
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU24036MWV μ-step System Lens Driver for Digital Still Cameras UQFN040V5050   Buy Sample
BD65496MUV 1ch.H-Bridge Driver High-Speed Drive type VQFN024V4040   Buy Sample
BD65494MUV 1-Channel Lens Driver for Single-lens Reflex Cameras VQFN016V3030   Buy Sample
BD6370GUL 5-Channel System Lens Driver for Digital Still Cameras VCSP50L2   Buy Sample
BD6758MWV 5-Channel System Lens Driver for Digital Still Cameras UQFN036V5050   inquiry
BD6758KN 5-Channel System Lens Driver for Digital Still Cameras VQFN36   Buy Sample
New Products:
 
 
Technical Data
Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.