Downloading...
 
product-image
 

1 to 2ch Lens Drivers for Single-lens Reflex Cameras - BD6736FV

Single lens reflex (SLR) cameras use relatively large actuators compared to compact digital cameras. ROHM's lens drivers for SLRs integrate high voltage resistance and large current output in a compact surface mount package, making them ideal for compact SLR cameras of all types.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6736FV-E2 Active SSOP-B20 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Usage DSC with Single-lens
Number of Channels 1.0
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 75
Features:
  • ・1-channel H-Bridge driver for Full-On Drive
    ・Low ON-resistance (0.35Ω Typ.) and high power (DC1.0A, Peak3.2A)
    ・Built-in charge pump circuit for the upper DMOS gate drive
    ・Drive mode switching function (EN / IN Mode or IN / IN Mode)
    ・UVLO (Under Voltage Lockout Protection)
    ・Built-in TSD (Thermal Shut Down) circuit
    ・Standby current consumption 0μA Typ.
    ・20PIN SSOP Package (6.5mm×6.4mm×1.35mm Max.)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance