BD6583MUV-A
6-Channel White LED Driver for up to 72 LEDs

BD6583MUV-A is white LED driver IC with PWM step-up DC/DC converter that can boost max 42.5V and current driver that can drive max 25mA. The wide and precision brightness can be controlled by external PWM pulse. BD6583MUV-A has very accurate current drivers, and it has few current errors between each strings. So, it will be helpful to reduce brightness spots on the LCD.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6583MUV-AE2
Status | Active
Package | VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

2.7

Vin(Max.)[V]

22

Total Output Current (Max.)[mA]

150

Per Channel Drive(Max.)[mA]

25

Number of Outputs

6

Vout(Max.)[V]

42.5

Switching Frequency (Max.)[MHz]

1

Dimming

PWM

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4x4 (t=1)

Find Similar

Features:

・High efficiency PWM step-up DC/DC converter (fsw=1MHz)
・Maximum efficiency 93%
・High accuracy & good matching (±3%) current drivers 6ch
・Drive up to 12 LEDs in series, 6 strings in parallel =72 white LEDs
・Wide input voltage range (2.7V to 22V)
・Over-voltage protection (OVP)
・Over current limit
・External SBD open detect
・Thermal shutdown (TSD)
X

Most Viewed