Downloading...
 
product-image
 

1ch.H-Bridge Driver High-Speed Drive type - BD65496MUV

The BD65496MUV motor driver provides 1 Full-On Driver H-Bridge channel. This driver features wide range operating from 1.8V and low power consumption by fast switching speed in a compact surface mount package.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD65496MUV-E2 Active VQFN024V4040 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 20.0
Power Supply Voltage (Max.)[V] 16.0
Power Supply Voltage (Min.)[V] 1.8
Iout (Max.)[A] 1.2
Iout Peak (Max.)[A] 3.2
Output On Resistance (Typ.)[Ω] 0.35
Number of Motors 1.0
Automotive class No
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
Features:
  • ・ Low ON-Resistance Power DMOS output: upper & lower total 0.35Ω (Typ.)
    ・ Range of motor power supply voltage: 1.8V to 16.0V
    ・ Charge pump-less type with p-channel DMOS for the upper side transistor
    ・ H-Bridge output current (DC): 1.2A
    ・ H-Bridge output current (Peak2): 5.0A
    ・ The highest performance in switching speed: 150ns(Turn on time), 50ns(Turn off time)
    ・ Variable switching speed 4-values
    ・ Drive mode switch function (EN/IN & IN/IN)
    ・ Control input pins fit the signal of 1.8V system
    ・ With built-in Under Voltage Locked Out protection & Thermal Shut Down circuit
    ・ Stand-by current: 0μA (Typ.)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance