Downloading...
 
product-image
 

Load Switch ICs for Portable Equipment - BD6524HFV

Power switch for memory card Slot (BD6524HFV) is a high side switch IC having one circuit of N-channel Power MOSFET.The switch realizes 200mO (Typ.) ON resistance.Operations from low input voltage (VIN ? 3.0V) can be made for use for various switch applications.The BD6524HFV is available in a space-saving HVSOF6 package.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6524HFV-TR Active HVSOF6 3000 3000 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 3.0
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 50.0
ON Resistance [mΩ] 200
Channel Number [ch] 1
Control Input Logic Active High
Output Current[A] 0.5
Output Turn on Time [ms] 0.4
Discharge resistance[Ω] 200
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 75
Features:
  • ・Low on resistance (200mΩ, Typ.) N-MOS switch built in
    ・Maximum output current : 500mA
    ・Soft start circuit
    ・Under voltage lockout (UVLO) circuit
    ・Reverse current flow blocking at switch off
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD6520F Load Switch ICs for Portable Equipment SOP8   Buy Sample
BD6522F Load Switch ICs for Portable Equipment SOP8   Buy Sample
BD6529GUL Load Switch ICs for Portable Equipment VCSP50L1   Buy Sample
BD6528HFV Load Switch ICs for Portable Equipment HVSOF6   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance