Downloading...
 
product-image
 

Load Switch ICs for Portable Equipment - BD6520F

The power switch for expansion module is a power management switch having one circuit of N-channel Power MOS FET. The switch realizes 50mO(Typ.) ON resistance. The switch turns on smoothly by the built-in charge pump, therefore, it is possible to reduce inrush current at switch on.And soft start control by external capacitor is available.Further, it has a discharge circuit that discharges electric charge from capacitive load at switch off, Under voltage lockout circuit, and a thermal shutdown circuit.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6520F-E2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 3.0
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 110.0
ON Resistance [mΩ] 50
Channel Number [ch] 1
Control Input Logic Active High
Output Current[A] 2.0
Output Turn on Time [ms] 2.0
Thermal Shut Down Latch Type
Discharge resistance[Ω] 350
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Low on resistance (50mΩ, Typ.) N-MOS switch built in
    ・Maximum output current: 2A
    ・Discharge circuit built in
    ・Soft start control circuit built in
    ・Under voltage lockout (UVLO) circuit built in
    ・Thermal shutdown (Output off latching)
    ・Reverse current flow blocking at switch off (only BD6522F)
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Application Note

Thermal Resistance