Downloading...
 
product-image
 

2ch High Side Switch ICs for USB Devices and Memory Cards - BD6516F

High side switch for USB is a high side switch having over current protection used in power supply line of universal serial bus (USB). Its switch unit has two channels of N-channel power MOSFET, and current of 500mA as USB standard can be flown to the respective channels. And, over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit are built in.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6516F-E2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 3.0
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 100.0
ON Resistance [mΩ] 110
Channel Number [ch] 2
Control Input Logic Active High
Over Current Detect [A] 1.2 to 2.5
Output Turn on Time [ms] 1.5
Thermal Shut Down Recovery
Flag Output Delay at Over Current [ms] 1.0
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Dual N-MOS high side switch
    ・Continuous current load 0.5A
    ・Soft start circuit
    ・Over current detection
    ・Thermal shutdown
    ・Open drain error flag output
    ・Reverse-current protection when switch off
    ・Flag output delay filter built in
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD6517F 2ch High Side Switch ICs for USB Devices and Memory Cards SOP8   Buy Sample
BD2042AFJ 2ch High Side Switch ICs for USB Devices and Memory Cards SOP-J8   Buy Sample
BD2052AFJ 2ch High Side Switch ICs for USB Devices and Memory Cards SOP-J8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance