Downloading...
 
product-image
 

High Performance, High Reliability 36V Series Stepping Motor Driver - BD63875EFV

This series is the high-grade type that provides the highest function and highest reliance in the ROHM stepping motor driver series. This series has the perfect various protection circuits and reduces IC's generation of heat by adopting low-ON resistance DMOS and high heat-radiation power package. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply's rated voltage of 36V and rated output current of 1.0A to 2.2A.
calculator for motor driver junction temperature←Simple calculator for stepper motor driver junction temperature

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD63875EFV-E2 Active HTSSOP-B28 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 36.0
Power Supply Voltage (Max.)[V] 28.0
Power Supply Voltage (Min.)[V] 19.0
Iout (Max.)[A] 1.5
Iout Peak (Max.)[A] 2
Output On Resistance (Typ.)[Ω] 1.0
Interface CLK-IN
Step to 1 / 4
MIX DECAY Function Yes
Single power supply input Yes
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Low on-resistance DMOS, rated output current 1.5A
    ・CLK-IN drive
    ・QUARTER STEP
    ・Power-saving function
    ・Forward rotation & reverse rotation switching function
    ・TSD(Thermal Shutdown) circuit
    ・OCP(Over Current Protection) circuit
    ・UVLO(Under Voltage Locked Out) circuit
    ・OVLO(Under Voltage Locked Out) circuit
    ・Power ON reset function
    ・Compact, thin-shape, and high heat dissipation package
    ・Current decay mode selection(Mix decay)
    ・One power supply system 36V
    ・pin-compatible line up(BD63877EFV/BD63875EFV/BD63873EFV)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance