- Home
- Motor / Actuator Drivers
- Stepper Motor
- BD63872EFV
Not Recommended for New Designs
BD63872EFV
High Performance, High Reliability 36V Series Stepper Motor Driver
Not Recommended for New Designs
BD63872EFV
High Performance, High Reliability 36V Series Stepper Motor Driver
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD63872EFV
Part Number |
|
|
---|---|---|
Ordering Part Number | BD63872EFV-E2 | BD68710EFV-E2 |
Similar Level | - | Same Package |
Data Sheet | - | |
Supply Status | Not Recommended for New Designs | Recommended |
Package | HTSSOP-B28 | HTSSOP-B28 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Vcc(Max.)[V] | 36.0 | 36.0 |
Power Supply Voltage (Max.) [V] | - | 28.0 |
Power Supply Voltage (Min.) [V] | - | 19.0 |
Iout (Max.)[A] | 1.0 | 1.0 |
Iout Peak (Max.)[A] | - | 1.5 |
Output On Resistance (Typ.)[Ω] | - | 1.2 |
I/F | PARA-IN | PARA-IN |
Step | to 1 / 4 | to 1 / 4 |
MIX DECAY Function | - | Yes |
Single power supply input | - | Yes |
Automotive class | No | No |
Temperature (Min.)[°C] | -25 | -25 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 9.7x6.4 (t=1) | 9.7x6.4 (t=1) |
Show / Hide Parameters
X