Downloading...
 
product-image
 

µ-step,36V Series Stepping Motor Drivers - BD63860EFV

BD63860EFV has the 3-bit DAC, and is designed to operate bipolar stepper motors in eighth-step modes. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply's rated voltage of 36V and rated output current of 2.5A peak. For the input interface, the CLK-IN drive mode. There are excitation modes of FULL STEP, HALF STEP, QUATER STEP and EIGHTH STEP mode, and for current decay mode, the ratio of FAST DECAY & SLOW DECAY can be freely set, so the optimum control conditions for every motor can be realized. In addition, being able to drive with one system of power supply makes contribution to the set design's getting easy.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD63860EFV-E2 Active HTSSOP-B28 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 36.0
Power Supply Voltage (Max.)[V] 28.0
Power Supply Voltage (Min.)[V] 16.0
Iout (Max.)[A] 2.5
Output On Resistance (Typ.)[Ω] 0.8
Interface CLK-IN
Step to 1 / 8
MIX DECAY Function Yes
Single power supply input Yes
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Low on-resistance DMOS, rated output current 2.5A
    ・CLK-IN drive
    ・EIGHTH STEP
    ・Power-saving function
    ・Forward rotation & reverse rotation switching function
    ・TSD(Thermal Shutdown) circuit
    ・OCP(Over Current Protection) circuit
    ・UVLO(Under Voltage Locked Out) circuit
    ・OVLO(Under Voltage Locked Out) circuit
    ・Power ON reset function
    ・Compact, thin-shape, and high heat dissipation package
    ・Current decay mode selection(Mix decay)
    ・One power supply system 36V
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD63910MUV 36VHigh-performance, High-reliability Withstand Voltage Stepping Motor Driver VQFN028V5050   inquiry
BD63920MUV 36VHigh-performance, High-reliability Withstand Voltage Stepping Motor Driver VQFN028V5050   inquiry
BD63510AEFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
BD63511EFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
BD63524AEFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
BD63525AEFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance