Downloading...
 
product-image
 

High Performance, High Reliability 36V Series Stepping Motor Driver - BD6385EFV-LB

This is the product guarantees long time support in Industrial market. This series is the high-grade type that provides the highest function and highest reliance in the ROHM stepping motor driver series. This series has the perfect various protection circuits and reduces IC's generation of heat by adopting low-ON resistance DMOS and high heat-radiation power package. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply's rated voltage of 36V and rated output current of 1.0A to 2.2A.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6385EFV-LBE2 Active HTSSOP-B40 2000 2000 Taping Yes
 
Specifications:
Grade Industrial
Vcc (Max.)[V] 36.0
Power Supply Voltage (Max.)[V] 28.0
Power Supply Voltage (Min.)[V] 10.0
Iout (Max.)[A] 1.5
Output On Resistance (Typ.)[Ω] 1.0
Interface CLK / PARA-IN
Step to 1 / 4
MIX DECAY Function Yes
Single power supply input Yes
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • · Long time support a product for Industrial applications.
    · Low on-resistance DMOS, rated output current 1.5A
    · CLK-IN/PARALLEL-IN drive
    · QUARTER STEP
    · Applicable to the µSTEP drive
    · Power-saving function
    · TSD(Thermal Shutdown) circuit
    · OCP(Over Current Protection) circuit
    · UVLO(Under Voltage Locked Out) circuit
    · OVLO(Under Voltage Locked Out) circuit
    · Power ON reset function
    · Compact, thin-shape, and high heat dissipation package
    · Current decay mode selection(Mix decay)
    · One power supply system 36V
    · pin-compatible line up(BD6387EFV/BD6385EFV/BD6383EFV)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD63910MUV 36VHigh-performance, High-reliability Withstand Voltage Stepping Motor Driver VQFN028V5050   inquiry
BD63920MUV 36VHigh-performance, High-reliability Withstand Voltage Stepping Motor Driver VQFN028V5050   inquiry
BD63510AEFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
BD63511EFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
BD63524AEFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
BD63525AEFV Micro step 36V Stepping Motor Drivers HTSSOP-B28   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance