Downloading...
 
product-image
 

Motor Drivers with brush for Printers - BD63823EFV

BD6382?EFV Series are built-in 2channel H-bridge circuits that can drive 2pcs DC brush motor or stepping motor.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD63823EFV-E2 Active HTSSOP-B28 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Usage DC Brush
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・PWM constant current controllable two H bridge driver
    ・Forward, reverse, brake and stop function
    ・Direct PWM control
 
 
 
 
Recent Clicks:
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance