Downloading...
 
product-image
 

Micro step 36V Stepping Motor Drivers - BD63520AEFV (New)

BD63520AEFV is stepping motor drivers of 1/16 micro step (sixteenth step) drive. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply rated voltage of 36V and rated output current (DC) of 2.0A. The input interface is CLK-IN type. It's step modes of Full step & Half step, Quarter step, Sixteenth step mode by internal DAC (D-A converter), and for current decay mode, the ratio of FAST DECAY & SLOW DECAY can be freely set, so the optimum control conditions for every motor can be realized. In addition, being able to drive with one system of power supply makes contribution to the set design’s getting easy.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD63520AEFV-E2 Active HTSSOP-B28 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 36.0
Power Supply Voltage (Max.)[V] 28.0
Power Supply Voltage (Min.)[V] 8.0
Iout (Max.)[A] 2.0
Iout Peak (Max.)[A] 2.5
Output On Resistance (Typ.)[Ω] 0.65
Interface CLK-IN
Step to 1 / 16
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
    • Single power supply input (rated voltage of 36V)
    • Rated output current: (DC) 2.0A
    • Low ON resistance DMOS output
    • CLK-IN drive mode
    • PWM constant current control (other oscillation)
    • Built-in spike noise cancel function (external noise filter is unnecessary)
    • Full step, Half step, Quarter step, Sixteenth step drive
    • Timing free for changing step modes
    • Current decay mode switching function (linearly variable FAST/SLOW DECAY ratio)
    • Normal rotation & reverse rotation switching function
    • Power save function
    • Built-in logic input pull-down resistor
    • Power-on reset function
    • Thermal shutdown circuit (TSD)
    • Over current protection circuit (OCP)
    • Under voltage lock out circuit (UVLO)
    • Over voltage lock out circuit (OVLO)
    • Ghost Supply Prevention (protects against malfunction when power supply is disconnected)
    • Adjacent pins short protection
    • Inverted mounting protection
    • Microminiature, ultra-thin and high heat-radiation (exposed metal type) HTSSOP-B28 package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance