Downloading...
 
product-image
 

Three-Phase Full-Wave Fan Motor Driver - BD6326NUX

BD6326NUX is a three-phase sensorless fan motor driver used to cool off notebook PCs. It is controlled by a variable speed provided through the PWM input signal. Its feature is sensorless drive which doesn't require a hall device as a location detection sensor and motor downsizing can be achieved by limiting the number of external components as much as possible. Furthermore, introducing a direct PWM soft switched driving mechanism achieves silent operations and low vibrations.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6326NUX-E2 Active VSON010X3030 4000 4000 Taping Yes
 
Specifications:
Grade Standard
Type Driver
Vcc (Max.)[V] 7.0
Power Supply Voltage (Max.)[V] 5.5
Power Supply Voltage (Min.)[V] 2.2
Iout (Max.)[A] 0.7
Drive Type 180° sinsoidal
Speed Control PWM
Standby mode Yes
FG/AL Signal FG
Usage Notebook PC
Number of phase Three-phase
Power supply 2.2V to 5.5V
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 95
Features:
    • „Speed controllable by PWM input signal
    • „180° Sinusoidal drive
    • „Power save function
    • „Internal RNF resistance
    • „Motor rotation direction select function(FR)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD61251FV Multifunction Single-phase Full-wave Fan Motor Driver SSOP-B16   inquiry
BD61246EFV Multifunction Single-phase Full-wave Fan Motor Driver HTSSOP-B16   inquiry
BD61245EFV Multifunction Single-phase Full-wave Fan Motor Driver HTSSOP-B16   Buy Sample
BU69090NUX 5V Single-phase Full-wave Fan Motor Driver VSON008X2030   inquiry
BD61250MUV Multifunction Single-phase Full-wave Fan Motor Driver VQFN024V4040   Buy Sample
BD6995FV Multifunction Single-phase Full-wave Fan Motor Driver SSOP-B16   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance