Downloading...
 
product-image
 

Three-Phase Brushless Motor Predriver - BD63001AMUV

BD63001AMUV is a Three-Phase Brushless Motor Predriver that uses upper Pch and lower Nch MOS transistor for an external output power transistor. It generates a driving signal from the Hall sensor and drives PWM through the input control signal. In addition, the supply voltage that can be applied is 12V or 24V, it has various controls and built-in protection functions, making it useful for a variety of purposes. Since the IC adopts small packages, it can be used on small diameter motors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD63001AMUV-E2 Active VQFN024V4040 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Usage OA machines
Type Pre-Driver
Vcc (Max.)[V] 33.0
Power Supply Voltage (Max.)[V] 28.0
Power Supply Voltage (Min.)[V] 6.0
Commutation Logic[°] 120
Sensor Type 3 sensor
External FET P+N
Speed Control Input DC/PWM
For Fan Motor -
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Built-in 120° Commutation Logic Circuit
    • Drives Upper Pch, Lower Nch MOS transistor
    • PWM control system /DC control system
    • CW/CCW Function
    • FG Output (1FG Output)
    • Current Limit Protection Circuit (CL)
    • Overheat Protection Circuit (TSD)
    • Under Voltage Protection Circuit (UVLO)
    • Over Voltage Protection Circuit (OVLO)
    • Motor Lock Protection (MLP)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD62017FS 3-Phase Brushless Fan Motor Controller SSOP-A24   inquiry
BD63007MUV Three-Phase Brushless Motor Driver VQFN040V6060   inquiry
BD63251MUV 3-Phase Brushless Fan Motor Driver VQFN024V4040 - inquiry
BD63441AFU Multifunction Three-phase Full-wave Fan Motor Driver SSOP-C20   inquiry
BD62011AFS 3-Phase Brushless Fan Motor Controller SSOP-A24   Buy Sample
BD62012AFS 3-Phase Brushless Fan Motor Controller SSOP-A24   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance