Downloading...
 
product-image
 

36V Max. H-bridge Drivers - BD6232HFP-LB

This is the product guarantees long time support in Industrial market. ROHM offers a wide lineup of H-bridge drivers in different supply voltages (7V/18V/36V) and output currents (0.5A/1A/2A) to meet the needs of a variety of applications. Our standard products also contain a VREF variable function that contributes to lower power consumption and greater efficiency. In addition, multiple built-in protection circuits (i.e. thermal shutdown, overcurrent, overvoltage) protect the IC and load from damage while ensuring a high degree of reliability.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6232HFP-LBTR Under Development HRP7 2000 2000 Taping Yes
 
Specifications:
Grade Industrial
Vcc (Max.)[V] 36.0
Power Supply Voltage (Max.)[V] 32.0
Power Supply Voltage (Min.)[V] 6.0
Iout (Max.)[A] 2.0
Output On Resistance (Typ.)[Ω] 1.0
Number of Motors 1.0
VREF・PWM Yes
Current Limit -
High Speed Drive -
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • · Long time support a product for Industrial applications.
    · Low standby current
    · Compatible with PWM control signal input (20k to 100kHz)
    · PWM duty control via VREF voltage setting terminal
    · Cross-conduction prevention circuit
    · Four protection circuits provided: OCP, OVP, TSD and UVLO
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD16938EFV-C Automotive 8ch Half Bridge Driver with SPI Control HTSSOP-B28   inquiry
BD63150AFM High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. HSOP-M36   inquiry
BD62120AEFJ 36V 1ch DC Brush Motor Drivers HTSOP-J8   inquiry
BD62105AFVM 36V 1ch DC Brush Motor Drivers MSOP8   inquiry
BD63573NUV Single H-Bridge Driver High-Speed Switching Type VSON010V3030   inquiry
BD63565EFV Dual H-Bridge Driver High-Speed Switching Type HTSSOP-B20   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance