BD6230F
36V Max. H-bridge Drivers

ROHM offers a wide lineup of H-bridge drivers in different supply voltages (7V/18V/36V) and output currents (0.5A/1A/2A) to meet the needs of a variety of applications. Our standard products also contain a VREF variable function that contributes to lower power consumption and greater efficiency. In addition, multiple built-in protection circuits (i.e. thermal shutdown, overcurrent, overvoltage) protect the IC and load from damage while ensuring a high degree of reliability.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6230F-E2
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

32

Power Supply Voltage (Min.) [V]

6

Vcc (Max.)[V]

36

Iout (Max.)[A]

0.5

Output On Resistance (Typ.)[Ω]

1.5

Number of Motors

1

VREF・PWM

Yes

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

・Low standby current
・Compatible with PWM control signal input (20k to 100kHz)
・PWM duty control via VREF voltage setting terminal
・Cross-conduction prevention circuit
・Four protection circuits provided: OCP, OVP, TSD and UVLO
X

Most Viewed