Downloading...
 
product-image
 

18V Max. H-bridge Drivers - BD6226FP

ROHM offers a wide lineup of H-bridge drivers in different supply voltages (7V/18V/36V) and output currents (0.5A/1A/2A) to meet the needs of a variety of applications. Our standard products also contain a VREF variable function that contributes to lower power consumption and greater efficiency. In addition, multiple built-in protection circuits (i.e. thermal shutdown, overcurrent, overvoltage) protect the IC and load from damage while ensuring a high degree of reliability.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6226FP-E2 Active HSOP25 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 18.0
Power Supply Voltage (Max.)[V] 15.0
Power Supply Voltage (Min.)[V] 6.0
Iout (Max.)[A] 1.0
Output On Resistance (Typ.)[Ω] 1.5
Number of Motors 2.0
VREF・PWM Yes
Current Limit -
High Speed Drive -
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Low standby current
    ・Compatible with PWM control signal input (20k to 100kHz)
    ・PWM duty control via VREF voltage setting terminal
    ・Cross-conduction prevention circuit
    ・Four protection circuits provided: OCP, OVP, TSD and UVLO
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD16938EFV-C Automotive 8ch Half Bridge Driver with SPI Control HTSSOP-B28   inquiry
BD63150AFM High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. HSOP-M36   inquiry
BD62120AEFJ 36V 1ch DC Brush Motor Drivers HTSOP-J8   inquiry
BD62105AFVM 36V 1ch DC Brush Motor Drivers MSOP8   inquiry
BD63573NUV Single H-Bridge Driver High-Speed Switching Type VSON010V3030   inquiry
BD63565EFV Dual H-Bridge Driver High-Speed Switching Type HTSSOP-B20   inquiry
New Products:
 
 
Technical Data
Application Note

BD62xx Series

Application Note

Thermal Resistance