Downloading...
 
product-image
 

3-Phase Brushless Fan Motor Controller - BD62014AFS

This controller synthesizes the optimal driving signal from hall sensor signals, and outputs the synthesized signal to control the external level shifter and power transistor. The replacement is also easy because of its pin compatibility with BD62011AFS and BD62012AFS. This controller provides optimum motor drive for a wide variety of applications, and enables motor unit standardization.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD62014AFS-E2 Active SSOP-A24 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Usage General
Type Controller
Vcc (Max.)[V] 20.0
Power Supply Voltage (Max.)[V] 18.0
Power Supply Voltage (Min.)[V] 10.0
Commutation Logic[°] 180
Sensor Type 3 sensor
External FET N+N
Speed Control Input DC
For Fan Motor Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 110
Features:
    • 180° sinusoidal commutation logic
    • PWM control (Upper and lower arm switching)
    • Phase control supported from 0° to +40° at 1° intervals
    • Rotational direction switch
    • FG signal output with pulse number switch (4 or 12)
    • VREG output (5V/30mA)
    • Protection circuits provided: OCP, TSD, UVLO, MLP and the external fault input (FIB)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD62017FS 3-Phase Brushless Fan Motor Controller SSOP-A24   inquiry
BD63007MUV Three-Phase Brushless Motor Driver VQFN040V6060   inquiry
BD63251MUV 3-Phase Brushless Fan Motor Driver VQFN024V4040 - inquiry
BD63441AFU Multifunction Three-phase Full-wave Fan Motor Driver SSOP-C20   inquiry
BD62011AFS 3-Phase Brushless Fan Motor Controller SSOP-A24   Buy Sample
BD62012AFS 3-Phase Brushless Fan Motor Controller SSOP-A24   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance