Downloading...
3-Phase Brushless Fan Motor Controller - BD62012AFSThis controller synthesizes the optimal driving signal from hall sensor signals, and outputs the synthesized signal to control the external level shifter and power transistor. The replacement is also easy because of its pin compatibility with BD62011AFS and BD62014AFS. This controller provides optimum motor drive for a wide variety of applications, and enables motor unit standardization.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Usage | General |
Type | Controller |
Vcc (Max.)[V] | 20.0 |
Power Supply Voltage (Max.)[V] | 18.0 |
Power Supply Voltage (Min.)[V] | 10.0 |
Commutation Logic[°] | 150 |
Sensor Type | 3 sensor |
External FET | N+N |
Speed Control Input | DC |
For Fan Motor | Yes |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 110 |
Features:
- 150° commutation logic
- PWM control (Upper arm switching)
- Phase control supported from 0° to +30° at 1° intervals
- Rotational direction switch
- FG signal output with pulse number switch (4 or 12)
- VREG output (5V/30mA)
- Protection circuits provided: OCP, TSD, UVLO, MLP and the external fault input (FIB)
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD63007MUV | Three-Phase Brushless Motor Driver | VQFN040V6060 | inquiry | |
BD63251MUV | 3-Phase Brushless Fan Motor Driver | VQFN024V4040 | Buy Sample | |
BD63441AFU | Multifunction Three-phase Full-wave Fan Motor Driver | SSOP-C20 | inquiry | |
BD62011AFS | 3-Phase Brushless Fan Motor Controller | SSOP-A24 | Buy Sample | |
BD62013AFS | 3-Phase Brushless Fan Motor Controller | SSOP-A24 | Buy Sample | |
BD62014AFS | 3-Phase Brushless Fan Motor Controller | SSOP-A24 | Buy Sample |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs