3-Phase Brushless Fan Motor Controller - BD62011FS

This controller synthesizes the optimal driving signal from hall sensor signals, and outputs the synthesized signal to control the external level shifter and power transistor. The replacement is also easy because of its pin compatibility with BD62012FS and BD62014FS. This controller provides optimum motor drive for a wide variety of applications, and enables motor unit standardization.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD62011FS-E2 Active SSOP-A24 2000 2000 Taping inquiry Yes
Grade Standard
Usage General
Number of phase Three-phase
Power supply 15V
Controller Chip Sinusoidal
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 110
  • ・ 180° sinusoidal commutation logic
    ・ PWM control (Upper and lower arm switching)
    ・ Phase control supported from 0° to +40° at 1° intervals
    ・ Rotational direction switch
    ・ FG signal output with pulse number switch (4 or 12)
    ・ VREG output (5V/30mA)
    ・ Protection circuits provided: OCP, UVLO, TSD, MLP and the external fault input (FIB)
Recent Clicks:
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
Technical Data
Application Note

Thermal Resistance