Downloading...
 
product-image
 

Multifunction Single-phase Full-wave Fan Motor Driver - BD61241FV

BD61241FV is a 1chip driver that is composed of H-bridge power DMOS FET. The pin is compatible with BD61240FV (rotation speed pulse signal output) .

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD61241FV-GE2 Active SSOP-B16 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 18.0
Iout (Max.)[A] 1.2
Usage PC, Video Projector
Number of phase Single-phase
Power supply 5.5V to 16V
Channel 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
    • SSOP Small Package
    • Driver Including Power DMOS FET
    • Speed Controllable by DC / PWM Input
    • I/O Duty Slope Adjust
    • PWM Soft Switching
    • Current Limit
    • Start Duty Assist
    • Lock Protection and Automatic Restart
    • Quick Start
    • Lock alarm signal (AL) output
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD61251FV Multifunction Single-phase Full-wave Fan Motor Driver SSOP-B16   inquiry
BD61246EFV Multifunction Single-phase Full-wave Fan Motor Driver HTSSOP-B16   inquiry
BD61245EFV Multifunction Single-phase Full-wave Fan Motor Driver HTSSOP-B16   Buy Sample
BU69090NUX 5V Single-phase Full-wave Fan Motor Driver VSON008X2030   inquiry
BD61250MUV Multifunction Single-phase Full-wave Fan Motor Driver VQFN024V4040   Buy Sample
BD6995FV Multifunction Single-phase Full-wave Fan Motor Driver SSOP-B16   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance