White LEDs Driver - BD6079GWL

BD6079GWL is a boost-up DC/DC type white LED driver IC with synchronous rectification that can drive up to 10 LEDs, arranged in 1-5 strings of 2LEDs in Series, with string LED Cathodes connected to GND. With synchronous rectification (no external schottky diode required) and small package, it is possible to save mount space. The brightness of LED can be adjusted by using PWM pulse on EN pin. (PWM Frequency :100Hz~1600Hz) LED current is set by resistance at ISET terminal.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD6079GWL-E2 Active UCSP50L1 3000 3000 Taping inquiry Yes
Topology Boost
Number of Outputs 5
Vin(Min.)[V] 2.3
Vin(Max.)[V] 5.5
Output Current(Max.)[mA] 38.0
Vout(Max.)[V] 7.0
Frequency(Max.)[MHz] 3.0
Synchronous Yes
Integrated FET Yes
Dimming PWM
Peak Efficiency[%] 87
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
  • · Synchronous rectification Boost type DC/DC converter
    · No external schottky diode required
    · 1-5 strings of 2 white LEDs in series
    · Boost function with 1 wire
    · Brightness adjustment by external PWM pulse
    · High Efficiency (87.8%(Typ.) at 115mA)
    · High accuracy & good matching current driver
    · Rich safety functions
     · Over-voltage protection
     · Output short protection
     · Inductor Over Current Limit
     · LED open/short protection
     · Under voltage lockout
     · Thermal shutdown
Technical Data
Application Note

Thermal Resistance