White LED Driver with Synchronous Boost Converter and PWM Brightness Control for up to 3 LEDs in Series - BD6071HFN

Switching Regulator type LED Driver Series for small LCD backlight are boost DC/DC converters possible to drive the white LEDs at constant. It is possible that turning on white LED steadily by a series connection which has no current variation, and by a fast transient response with current mode. With synchronous rectification (no external schottky diode required) and small package, they can save mount space. BD6071HFN suited over voltage and over current limit from BD6072HFN.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BD6071HFN-TR Active HSON8 3000 3000 Taping Yes
Topology Boost
Number of Outputs 1
Vin(Min.)[V] 2.7
Vin(Max.)[V] 5.5
Output Current(Max.)[mA] 35.0
Per Channel Drive(Max.)[mA] 35.0
Switch Current Limit(Typ.)[A] 0.265
Vout(Max.)[V] 14.0
Frequency(Max.)[MHz] 1.0
LED Configuration 3
Auto Luminous Control No
Synchronous Yes
Integrated FET Yes
Dimming PWM / Analog
Peak Efficiency[%] 88
Iq(Typ.)[mA] 1.1
Ishutdown(Typ.)[µA] 0.1
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
  • ・Boost DC/DC converter
    ・Adjustment of brightness by external PWM pulse
    ・Possible to driving 3 LEDs
    ・Soft start function
    ・Synchronous rectification Boost DC/DC converter
    ・No external schottky diode required
    ・Output Open • Short protect
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD9416F 2ch Boost up type White LED Driver for large LCD SOP24   inquiry
BD9416FS 2ch Boost up type White LED Driver for large LCD SSOP-A24   inquiry
BD9411F 1ch Boost up Type White LED Driver for large LCD SOP18   Buy Sample
BD9409F 1ch Boost up type White LED Driver for large LCD SOP16   Buy Sample
BD7757MWX 1.5A LED Camera Flash Driver Synchronous Rectification Step-Up DC/DC USON014X3020   Buy Sample
BD6590MUV 6-Channel White LED Driver with Integrated FET for up to 60 LEDs VQFN024V4040   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance