Downloading...

Standard Protection Type - BD6041GUL

The BD6040 GUL , BD6041GUL charger protection IC developed for portable devices provides up to 28V of over voltageprotection for charger ICs. Built-in circuits include overvoltage lockout,overcurrent limit, undervoltage protection, internal startup delay, and status flag.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6041GUL-E2 Active VCSP50L1 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Supply Voltage(Max.)[V] 30.0
ON Resistance [mΩ] 125
Over Current Detect [A] Min. 1.2
Operating Temperature (Min.)[°C] -35
Operating Temperature (Max.)[°C] 85
Features:
  • ・ 28V (max) overvoltage protection
    ・ Low quiescent current (45μA)
    ・ Low Ron (125mΩ) FET
    ・ Overvoltage lockout (OVLO) circuit
    ・ Undervoltage lockout (UVLO) circuit
    ・ Internal 2msec start up delay
    ・ Overcurrent protection circuit
    8) Compact package: VCSP50L1(1.6mm x 1.6mm, t=0.55mm)
 
 
Technical Data
Application Note

BD6040GUL,BD6041GUL,BD6042GUL

Application Note

Thermal Resistance