Wireless Power Receiver IC - BD57011GWL

BD57011GWL is stand-alone integrated IC for wireless power receiver. The device is composed fully synchronous rectifier circuit in low-impedance FETs , Qi compliant packet controller, Adjustable low-dropout, and open-drain output terminal to communicate the power transmitter by amplitude modulation. BD57011GWL applies to 5W-power mobile application based on WPC ver. 1.1.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD57011GWL-E2 Active UCSP50L3C 2500 2500 Taping inquiry Yes
Comment Version 1.1
Output Power [W] 5
Output Voltage (Max.)[V] 20.0
Output Voltage (Min.)[V] 4.3
Output Voltage (Max.)[V] 5.3
Maximum Input/Output Current (Max.)[A] 1.1
AC Input Frequency [kHz] 100 to 210
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 85
    • Low Impedance FET in rectifier
    • High efficiency fully synchronous rectifier
    • Maximum Input Voltage is 20V
    • WPC / Qi Lower Power ver1.1 support
    • Adjustable voltage at low-dropout
    • Open-Drain output terminal for modulation
    • TX-RX coil Position Gap alarm
Technical Data
Application Note

Thermal Resistance