BD5634NUX
Analog Input Monaural Class-D Speaker Amplifier

BD5634NUX is a low voltage drive class-D monaural speaker amplifier that was developed for cellular telephones, mobile audio products and the others. The LC filter of the speaker output is unnecessary and only 3 external components are needed by fixed gain 12dB. Because the efficiency is high and is low consumption power with the class-D operation, it is the optimal for the application of the battery drive. Also Current consumption of 0µA when standby and fast transitions from standby to active with little pop noise make it is suitable for applications that switch repeatedly between suspended and active.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD5634NUX-TR
Status | Recommended
Package | VSON008X2030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Grade

Standard

Circuit Type

Class D

Number of Ch

1(Analog)

Speaker Amp Output Power(Max.)[W]

2.5

Gain [dB]

12

Maximum Output [W,RL=8Ω]

1.5

Maximim Output [W,RL=4Ω]

2.5

Minimum Load [Ω]

4

Input Type

Differential

Start Up Time [ms]

0.51

Stand-by Current [µA]

0.1

Power Supply Voltage (Min.) [V]

2.5

Power Supply Voltage (Max.) [V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・ No LC filter required
・ Only 3 external components
・ High power 2.5W / 4Ω / BTL (VDD=5V, RL=4Ω, THD+N=10%)
・ High power 0.85W / 8Ω / BTL (VDD=3.6V, RL=8Ω, THD+N=10%)
・ Gain 12dB
・ Analog differential input / PWM digital output
・ Pop noise suppression circuit
・ Built-in standby function
・ Protection circuit (Short protection [Auto recover without power cycling], Thermal shutdown, Under voltage lockout)
・ Small package 8pin VSON

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD5638NUX-EVK-001
    • BD5638NUX series are a small packaged low voltage monaural Class-D speaker amplifier for mobile phone, portable type electric devices. BD5638NUX evaluation board can be used as BD5632NUX evaluation board or BD5634NUX evaluation board by changing the input resisters.

  • User Guide
X

Most Viewed