Downloading...

Analog Input Monaural Class-D Speaker Amplifier - BD5468GUL

These monaural Class D speaker amps have ALC function, and are compatible with differential analog input, making them optimized for a wide variety of applications, from portable devices such as mobile phones and laptop computers to home appliances and healthcare equipment with built-in speech synthesis. In addition, an efficiency of 90% contributes to lower heat generation and greater energy conservation.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD5468GUL-E2 Active VCSP50L1 3000 3000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 2.5
Vcc(Max.)[V] 5.5
Iq[mA] 3.0
Ext. Gain No
Maximum Output Gain[dB] 13.0
I/F PORT
Additional Feature ALC
Speaker Amp Outputs 1.0
Speaker Amp THD+N[%] 0.1
Speaker Amp SNR[dB] -98.0
Speaker Amp PSRR[dB] 53.0
Speaker Amp Input Type Differential Single
Speaker Amp Type Class D
Speaker Amp Output Power(Max.)[W] 1
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Built-in Digital ALC (Automatic Level Control)
    ・Only 3 external components
    ・Ultra small package : 9 pin WL-CSP (1.7×1.7×0.55mmMax.)
    ・BD5460/61GUL(not Built-in ALC, fixed Gain) Pin compatible
      BD5466GUL(Built-in ALC, max. Gain +18dB(Typ.)) Pin compatible
    ・Maximum Gain : 13dB(Typ.) [in ALC activation, 13 to -2dB@1dB step]
    ・ALC Release (recovery) time : 4ms / 1dB(Typ.)
    ・Maximum output power :
            0.7W(Typ.)[VDD=4.2V,RL=8Ω,THD+N≦1%]
            0.5W(Typ.)[VDD=3.6V,RL=8Ω,THD+N≦1%]
    ・Audio analog Input (Analog differential input & single input available)
    ・No LC filter required
    ・Pop noise suppression circuit
    ・Shutdown function (Mute function)[shutdown current=0.1μA(Type.)]
    ・Protection circuit (Short protection, Thermal shutdwon, Under voltage lockout)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

BD5468GUL Evaluation Board Information

Application Note

Thermal Resistance