Downloading...
 
product-image
 

35V Withstand Voltage 1A LDO Regulators - BD50FC0FP (Under Development)

BD50FC0FP is low-saturation regulators. BD50FC0FP output voltage is 5.0V and package is TO252-3. BD50FC0FP has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal shutdown circuit that protects the IC from thermal damage due to overloading.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD50FC0FP-E2 Under Development TO252-3 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 35.0
ch 1
Vin(Min.)[V] 4.0
Vin(Max.)[V] 26.5
Vout (Typ.) [V] 5
Vout Precision ±1
Iout(Max.)[A] 1.0
Shutdown Function No
Thermal Shut-down Yes
Over Current Protection Yes
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
    • Output current capability: 1A
    • Output voltage: 5.0V
    • High output voltage accuracy (Ta=25°C): ±1%
    • Low saturation with PDMOS output
    • Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
    • Built-in thermal shutdown circuit for protecting the IC from thermal damage due to overloading
    • Available Ceramic Capacitor to prevent oscillation
    • TO252-3 package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD33FC0FP 35V Withstand Voltage 1A LDO Regulators TO252-3   Buy Sample
BD00FC0WFP 35V Withstand Voltage 1A LDO Regulators TO252-5   Buy Sample
BD30FC0WFP 35V Withstand Voltage 1A LDO Regulators TO252-5   inquiry
BD33FC0WFP 35V Withstand Voltage 1A LDO Regulators TO252-5   inquiry
BD50FC0WFP 35V Withstand Voltage 1A LDO Regulators TO252-5   inquiry
BD60FC0WFP 35V Withstand Voltage 1A LDO Regulators TO252-5   inquiry
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BDxxFC0 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel