Downloading...
 
product-image
 

35V Voltage Resistance 1A LDO Regulator - BD50C0AHFP-C

The BD50C0AHFP-C is low-saturation regulator. This regulator has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal Shutdown circuit that protects the IC from thermal damage due to overloading.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD50C0AHFP-CTR Active HRP5 2000 2000 Taping Yes
 
Specifications:
Grade Automotive
Breakdown Voltage(Max.)[V] 35.0
ch 1
Vin(Min.)[V] 4.0
Vin(Max.)[V] 26.5
Vout (Typ.) [V] 5
Vout Precision ±1.0
Iout(Max.)[A] 1.0
Circuit Current[mA] 0.5
Shutdown Function No
Thermal Shut-down Yes
Over Current Protection Yes
I/O Voltage Difference (Typ.)[V] 0.3(Io=500mA)
Ripple Rejection [dB] 55.0
Load Regulation[mV] 0.05(Io=5mA to 1A)
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
  • ・Maximum output current: 1A
    ・Output voltage accuracy: ±1%
    ・Ultra-low saturation with PDMOS output
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD00C0AWFP-C 35V Voltage Resistance 1A LDO Regulator TO252-5   Buy Sample
BD33C0AWFP-C 35V Voltage Resistance 1A LDO Regulator TO252-5   Buy Sample
BD50C0AWFP-C 35V Voltage Resistance 1A LDO Regulator TO252-5   Buy Sample
BD80C0AWFP-C 35V Voltage Resistance 1A LDO Regulator TO252-5   Buy Sample
BD90C0AWFP-C 35V Voltage Resistance 1A LDO Regulator TO252-5   Buy Sample
BD33C0AFP-C 35V Voltage Resistance 1A LDO Regulator TO252-3   Buy Sample
New Products:
 
 
Technical Data
Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Thermal Calculation for Linear Regulator

Application Note

BDxxC0A, BDxxD0A Series PCB Layout

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Reverse Voltage Protection

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)