Last Time Buy BD4960FVE
6.0V, CMOS Output Type, High Accuracy Voltage Detector

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For BD4960FVE

Part Number
BD4960FVE
BD4960FVE
BD5250G-1
BD5250G-1
Ordering Part Number BD4960FVE-TR BD5250G-1TR
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package VSOF5 SSOP5
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Under Voltage Detection Voltage [V] (typ.) 6.0 5.0
VDET Precision [%] ±1 ±0.9
Reset Active Voltage Range [V] 0.95 to 10 0.8 to 6
Output Types CMOS Open drain
Reset Delay Timer No Adjustable Delay
Reset Active State Low Low
Manual Reset No No
Watchdog Timer No No
Auto Motive No No
Circuit Current (ON) [µA] 0.60(Vs=4.8V) 0.23
Circuit Current (OFF) [µA] 0.85(Vs=4.8V) 0.27
Hysteresis Voltage [V] Vs x 0.05 VDET x 0.05
L Output Current (LowVol) [mA] 0.4 1
L Output Current (HighVol) [mA] 2 2
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 105 85
Package Size [mm] 1.6x1.6 (t=0.6) 2.9x2.8 (t=1.25)
X

Most Viewed