Downloading...
Not Recommended For New Design

Standard Voltage Detectors - BD4944G

 
Recommended Products
Part number Datasheet Package Pin Compatible
BD49E44G SSOP5
 
 
Specifications:
Part number BD4944G-TR
Status NRND
Package SSOP5
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Voltage Detection[V] 4.4
VDET Precision [%] ±1
Reset Active Voltage Range [V] 0.95 to 10
Output Types CMOS
Reset Delay Timer No
Reset Active State Low
Manual Reset No
Watchdog Timer No
Auto Motive No
Circuit Current (ON) [µA] 0.60(Vs=4.8V)
Circuit Current (OFF) [µA] 0.85(Vs=4.8V)
Hysteresis Voltage [V] Vs x 0.05
"L" Output Current (LowVol) [mA] 1
"L" Output Current (HighVol) [mA] 4
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Pin Configuration:
Pin Configration
 
 
Technical Data
Application Note

Voltage Detector Circuit Collection

Application Note

Spice Models for Voltage Detector ICs

Application Note

Thermal Resistance