Downloading...
Standard Voltage Detectors - BD48K35G ROHM’s BD48xxx and BD49xxx series are highlyaccurate, low-current Voltage Detector IC series. Thefamily includes BD48xxx devices with N-channel opendrain output and BD49xxx devices with CMOS output.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Voltage Detection[V] | 3.5 |
VDET Precision [%] | ±1 |
Reset Active Voltage Range [V] | 0.95 to 10 |
Output Types | Open drain |
Reset Delay Timer | No |
Reset Active State | Low |
Manual Reset | No |
Watchdog Timer | No |
Auto Motive | No |
Circuit Current (ON) [µA] | 0.60(Vs=4.8V) |
Circuit Current (OFF) [µA] | 0.85(Vs=4.8V) |
Hysteresis Voltage [V] | Vs x 0.05 |
"L" Output Current (LowVol) [mA] | 1 |
"L" Output Current (HighVol) [mA] | 4 |
Comment | 1pin GND (PIN rotated) |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 105 |
Features:
- ・ High accuracy detection
・ Ultra-low current consumption
・ Two output types (Nch open drain and CMOS output)
・ Wide Operating temperature range
・ Very small and low height package
・ Package SSOP5 is similar to SOT-23-5 (JEDEC)
・ Package SSOP3 is similar to SOT-23-3 (JEDEC)
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD48E23G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E24G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E25G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E26G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E27G | Standard Voltage Detectors | SSOP5 | Buy Sample | |
BD48E28G | Standard Voltage Detectors | SSOP5 | inquiry |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs