Downloading...
Not Recommended For New Design
Standard Voltage Detectors - BD4845G |
Specifications:
Part number | BD4845G-TR |
Status | NRND |
Package | SSOP5 |
Unit Quantity | 3000 |
Minimum Package Quantity | 3000 |
Packing Type | Taping |
Constitution Materials List | inquiry |
RoHS | Yes |
Voltage Detection[V] | 4.5 |
VDET Precision [%] | ±1 |
Reset Active Voltage Range [V] | 0.95 to 10 |
Output Types | Open drain |
Reset Delay Timer | No |
Reset Active State | Low |
Manual Reset | No |
Watchdog Timer | No |
Auto Motive | No |
Circuit Current (ON) [µA] | 0.60(Vs=4.8V) |
Circuit Current (OFF) [µA] | 0.85(Vs=4.8V) |
Hysteresis Voltage [V] | Vs x 0.05 |
"L" Output Current (LowVol) [mA] | 1 |
"L" Output Current (HighVol) [mA] | 4 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 105 |
Pin Configuration:
![]() |
Technical Data
Spice Models for Voltage Detector ICs
SPICE is a general-purpose circuit-simulation program for nonlinear DC, nonlinear transient, and linear AC analysis. It solves network equations for node voltages and was designed to solve both linear and nonlinear electrical circuits…
Voltage Detector Circuit Collection
Circuit Applications
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs