Not Recommended for New Designs BD46455G
4.5V, Fixed Delay (50msec), CMOS Output Type, High Accuracy Voltage Detector

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BD46455G

Part Number
BD46455G
BD46455G
BD5245G-1
BD5245G-1
Ordering Part Number BD46455G-TR BD5245G-1TR
Similar Level - Same Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SSOP5 SSOP5
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Under Voltage Detection Voltage [V] (typ.) 4.5 4.5
VDET Precision [%] ±1 ±0.9
Reset Active Voltage Range [V] 0.95 to 10 0.8 to 6
Output Types CMOS Open drain
Reset Delay Timer Fixed Delay (50msec) Adjustable Delay
Reset Active State Low Low
Manual Reset Yes No
Watchdog Timer No No
Auto Motive No No
Circuit Current (ON) [µA] 0.80(VDET=4.8V) 0.23
Circuit Current (OFF) [µA] 0.85(VDET=4.8V) 0.27
Hysteresis Voltage [V] VDET x 0.05 VDET x 0.05
L Output Current (LowVol) [mA] 1.2 1
L Output Current (HighVol) [mA] 5 2
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 105 85
Package Size [mm] 2.9x2.8 (t=1.25) 2.9x2.8 (t=1.25)
X

Most Viewed