Downloading...

500 mA Output LDO Regulator with Voltage Detector - BD4275FPJ-C

BD4275FPJ-C are automotive suited voltage regulator with 1ch Reset and offers the output current of 500mA while limiting the low quiescent current. These regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. A reset signal is generated for an output voltage VO of Typ 4.62 V. The reset delay time can be programmed by the external capacitor.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD4275FPJ-CE2 Active TO252-J5F 2000 2000 Taping Yes
 
Specifications:
Grade Automotive
Breakdown Voltage(Max.)[V] 45.0
ch 1
Vin(Min.)[V] 5.5
Vin(Max.)[V] 45.0
Vout (Typ.) [V] 5
Vout Precision ±2.0%
Iout(Max.)[A] 0.5
Circuit Current[mA] 0.065
Shutdown Function No
Thermal Shut-down Yes
Over Current Protection Yes
I/O Voltage Difference (Typ.)[V] 0.25(Io=300mA)
Ripple Rejection [dB] 60.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 150
Features:
  • ·AEC-Q100 Qualified.
    ·Low ESR ceramic capacitors applicable for output.
    ·Low drop voltage: PDMOS output transistor
    ·Power on and under-voltage reset
    ·Programmable reset delay time by external capacitor.
 
 
Applications:
Pin Configuration:
Pin Configration
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators