BD4271HFP-C
550mA 5V Output LDO Regulator with WDT and Voltage Detector for Automotive

BD4271HFP-C is automotive voltage regulator with watchdog timer and offers the output current of 550mA while limiting the quiescent current low. A logical “HIGH” at the CTL pin enables the LDO regulator and “LOW” disables the LDO regulator and keeps current consumption low. A reset signal is generated for an output voltage VO of Typ 4.65V. The reset delay time and watchdog time (WDT) can be programmed by the external capacitor.

Product Detail

 
Part Number | BD4271HFP-CTR
Status | Recommended
Package | HRP7
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Vin(Min.)[V]

5.5

Vin(Max.)[V]

45

Iout(Max.)[A]

0.55

Vout Accuracy

±2.0%

Circuit Current[mA]

0.075

Dropout Voltage (Typ.)[V]

0.2(Io=300mA)

Ripple Rejection [dB]

60

Load Regulation[mV]

10

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Discharge Function

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Low ESR ceramic capacitors applicable for output
  • Low drop voltage: PDMOS output transistor
  • Power on and under-voltage reset
  • Programmable reset delay and watchdog time by external capacitor
X

Most Viewed