Downloading...
 
product-image
 

Power Switch ICs for Express CardTM - BD4155FV

BD4155FV is a power management switch IC for the next generation PC card (ExpressCardTM) developed by the PCMCIA. It conforms to the PCMCIA ExpressCardTM Standard, ExpressCardTM Compliance Checklist, and ExpressCardTM Implementation Guideline and obtains the Compliance ID "EC100052" from PCMCIA. The power switch offers a number of functions-card detector, and system status detector-which are ideally suited for laptop and desktop computers.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD4155FV-E2 Active SSOP-B20 2500 2500 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 3.0
Supply Voltage(Max.)[V] 3.6
Channel Number [ch] 3
ON Resistance [mΩ] 42
Output Current[A] 1.3
Soft Start Fixed
Thermal Shut Down Recovery
UVLO Yes
Over current flag out put No
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 100
Features:
  • ・Incorporates three low on-resistance FETs for ExpressCardTM.
    ・Incorporates an FET for output discharge.
    ・Incorporates under voltage lockout (UVLO) protection.
    ・Employs an SSOP-B20 package.
    ・Built-in thermal shutdown protector (TSD).
    ・Built-in soft start function.
    ・Incorporates an overcurrent protection (OCP).
    ・Built-in enable signal for PLL
    ・Built-in Pull up resistance for detecting ExpressCardTM
    ・Conforms to the ExpressCardTM Standard.
    ・Conforms to the ExpressCardTM Compliance Checklist.
    ・Conforms to the ExpressCardTM Implementation Guideline.
 
 
Applications:
 
 
Technical Data
Application Note

Thermal Resistance