Downloading...
Not Recommended For New Design
Power Switch ICs for Express Card™ - BD4153FV |
Recommended Products
N/A |
Support Link:
Specifications:
Part number | BD4153FV-E2 |
Status | NRND |
Package | SSOP-B24 |
Unit Quantity | 2000 |
Minimum Package Quantity | 2000 |
Packing Type | Taping |
Constitution Materials List | inquiry |
RoHS | Yes |
Supply Voltage(Min.)[V] | 3.0 |
Supply Voltage(Max.)[V] | 3.6 |
Channel Number [ch] | 3 |
ON Resistance [mΩ] | 35 |
Output Current[A] | 1.3 |
Soft Start | Variable |
Thermal Shut Down | Recovery |
UVLO | Yes |
Over current flag out put | Yes |
Operating Temperature (Min.)[°C] | -10 |
Operating Temperature (Max.)[°C] | 100 |
Pin Configuration:
|
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs